IESNA:LM-63-2002
[TEST]P1300129
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2501-338-10)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/29/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3AS17R30W2N902750DE010 E3D1LI_3500K
[LUMINAIRE]3in Adjustable Tunable White LED luminaire with, R30 optic, 3500K CCT AND, 90CRI , E3D1LI TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1530
TILT=NONE
1 -1 1 55 1 1 1 -0.25 -0.25 0
1 1 19.4
0 1 2 3 4 5 6 7 8 9
10 11 12 13 14 15 16 17 18 19
20 21 22 23 24 25 26 27 28 29
30 32.5 35 37.5 40 42.5 45 47.5 50 52.5
55 57.5 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0
5551.4 5547.2 5534.2 5519.3 5497.4 5458.2 5394.6 5288.9 5144.6 4956.3
4711 4419.4 4101 3734.6 3350.9 2937 2531.3 2140.5 1765.7 1421.9
1132 890.9 700.8 554.7 444.3 364.7 304.1 258.4 223.3 191.2
162.1 102.2 69.5 43.4 24.9 16.6 11.3 6.5 3 1.2
1.2 0.6 0.6 0.6 0.6 0.6 0 0 0 0
0 0 0 0 0
